Overview
Product Details
Demonstration circuit 612 features the LT3464ETS8 in two boost converter circuits, one configured for small size and the other for high performance. The input supply voltage range is 2.3V to 10V and the two circuit outputs are 20V at up to 6mA (small size circuit) and 15V at up to 25mA (high performance circuit). The small size circuit demonstrates the LT3464s ability to operate with a small 10µH chip inductor and a 0.22µF output capacitor. The high performance circuit uses a 47µH inductor and 1.0µF output capacitor and provides higher output current and efficiency.
Applicable Parts
Documentation & Resources
-
DC612A - Schematic9/24/2009PDF21K
-
DC612A - Demo Manual9/24/2009PDF290K
-
DC612A - Design File9/24/2009ZIP632K