Overview

Product Details

Demonstration circuit 607 is an Isolated Full-Bridge Converter featuring the LTC3722, LTC4440, LTC3901, and LT1431. This circuit was designed to demonstrate the phase-shifted full bridge power supply to generate 12V at 35A from a typical telecom input voltage range of 36 to 72V. Isolation voltage is 1500VDC.

Applicable Parts

Documentation & Resources