Overview

Product Details

Demonstration circuit 506A is a two-phase, step down charge pump DC/DC converter featuring the LTC3251EMSE. It produces a regulated 1.5V output voltage at up to 500mA of output current from a 3.2V to 5.5V input. The LTC3251's unique two-phase, spread spectrum architecture provides high efficient and low noise operation.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)