Overview
Product Details
Demonstration circuit 447 is a step-down converter featuring the LTC3728EUH regulator. The PolyPhase® dual output controller LTC3728EUH drives two high current synchronous buck converters. Input is 5V–14V, output 1 is 2.5V with loads up to 13A and output 2 is 1.8V with loads up to 13A. For applications with input voltage less than 5V, DC447 includes a circuit footprint on the bottom side to provide a 5V bias power supply.
Applicable Parts
Documentation & Resources
-
DC447A - Schematic9/24/2009PDF64K
-
DC447A - Demo Manual9/24/2009PDF513K
-
DC447A - Design File9/24/2009ZIP2M