Overview
Product Details
Demonstration circuit 438 is a triple phase, single output synchronous buck converter featuring the LTC3731CG. This circuit can be used for desktop computers and servers, notebook computers and other high output current DC/DC converters. The output voltage can be configured for either 2.5V or 1.8V and the maximum load current is 60A. The input voltage range of DC438 is 9V to 14V.
Applicable Parts
Documentation & Resources
-
DC438A - Schematic9/24/2009PDF137K
-
DC438A - Demo Manual9/24/2009PDF407K
-
DC438A - Design File9/24/2009ZIP1M