Overview
Product Details
This evaluation board is obsolete and no longer recommended. The replacement board is the DC368B.
Demonstration circuit DC368A is a low noise micropower voltage regulator using the 500mA LT1763 in the 8-lead SO package. These circuits are used primarily in voltage controlled oscillators, RF power supplies and, in larger systems, as local regulators. The DC368 has an input voltage range of 2.3V to 20V and provides a jumper-selectable 1.2V/1.5V/1.8V/2.5V/3.0V/3.3V/5.0V output at 500mA.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC368A - Schematic9/24/2009PDF64K
-
DC368A - Demo Manual7/2/2013PDF370K
-
DC368A - Design File9/24/2009ZIP423K