Overview

Product Details

Demonstration circuit DC2993A-A is a high efficiency, high density, open loop charge pump (inductorless) DC/DC converter. This demo board is a voltage divider whose input voltage range is 4.5V to 24V. The output voltage is a fixed ratio of half the input voltage (VIN/2) and can supply 12A of load current. The DC2993A-A provides a highly efficient solution of 96.6% at full load, running at 380kHz.

This demo board features the LTC7825, a fully integrated 24V/12A switched capacitor DC/DC converter with overvoltage and overcurrent protections in a 4mm × 5mm QFN package. Refer to the LTC7825 data sheet for more detailed information.

The DC2993A-A requires no load start-up. Load current can be applied after VOUT is established. Refer to the “Voltage Divider Pre-Balance Before Switching” section in the LTC7825 data sheet for more details regarding the start-up of the voltage divider. The board offers an input disconnect MOSFET controlled by LTC7825 OVG pin to provide overvoltage protection to the power stage when VIN is higher than 24V. The board also features some protection functions, such as overcurrent and thermal shutdown, making it a reliable solution.

For dual-phase operation, refer to the DC2993A-B demo manual.

Applicable Parts

Documentation & Resources