Overview
Product Details
Demonstration circuit 2959A-B is a high efficiency, high power density hybrid step-down converter. It can deliver 12V/75A with an input voltage from 36V to 60V (up to 65V during transients). This demo board features PolyPhase® design using the LTM4660, which uses an architecture that merges soft-switching switched capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost-effective solution for nonisolated intermediate bus applications in power distribution, datacom, and telecom.
The LTM4660 on DC2959A-B always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. Due to its current mode control architecture, excellent current sharing and low output voltage ripple are achievable in the multiphase configuration. Other benefits include low EMI emissions due to a soft-switched front end and reduced MOSFET stress.
The LTM4660 monitors system voltage, current, and temperature for faults. It stops switching and pulls the FAULT pin low when a fault condition occurs. An onboard timer can be set for appropriate restart/retry times. Additional features include ±1.5% output voltage accuracy over temperature, a power good output signal, short-circuit protection, monotonic output voltage start-up, optional external reference, undervoltage lockout, and internal charge balance circuitry.
The LTM4660 data sheet must be used in conjunction with the demo board manual.
Applicable Parts
Documentation & Resources
-
DC2959A - Schematic7/27/2023PDF240 K
-
DC2959A-B - Demo Manual (Rev. 0)5/26/2023PDF887 K
-
DC2959A-B - Design Files7/27/2023ZIP4 M