Overview

Product Details

The DC2872A is an evaluation board for demonstrating the performance and ease of use of the LTM2985, an isolated 10-channel temperature measurement system on a chip, software compatible with the LTC2986-1. It provides 5kV isolated power and SPI interface to the precision temperature-to-bits converter.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • PC running Windows®
  • USB 2.0 port and USB 2.0 Cable A-B Male
  • DC2026C Linduino One controller board (commonly referred to as DC2026C or Linduino)

Software

Evaluation Software

LTM2985 Demo Software
The LTM2985 demo software is designed to help configure, program and run the LTM2985. It can configure, save the configuration, check for configuration errors, run, output the conversion results into a text file, and create Linduino-ready C code based on the configuration. The software can be used by itself, or used in conjunction with the DC2872A (LTM2985 demo board) demo circuit.