Overview

Product Details

Demonstration circuit 2785A-B features the LTM4668A µModule® regulator, a Quad 1.2A high efficiency step-down regulator. DC2785A-B has an operating input voltage range of 2.7V to 17V and can provide an output current of up to 1.2A. The output voltage can be programmed from 1.8V up to 5V. The LTM4668A is a complete DC/DC point of load regulator in a thermally enhanced 6.25mm × 6.25mm × 2.1mm BGA package requiring only a few input and output capacitors.

External clock synchronization is available through the CLKIN turret. The LTM4668A data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2785A-B.

Markets and Technologies

Applicable Parts

Documentation & Resources