Overview

Product Details

Demonstration circuit 2784B-C is a high-efficiency, high-density, μModule® regulator with a 4.5V to 16V input range. The output voltage is adjustable from 0.5V to 1.8V, and it can supply 400A maximum load current. The demo board has four LTM®4700 μModule regulators, which is a dual 50A or single 100A step-down regulator with digital power system management. See the LTM4700 data sheet for more detailed information.

The DC2784B-C powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the All registered trademarks and trademarks are the property of their respective owners. part, download the GUI software LTpowerPlay® onto a PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows on-the-fly reconfiguration of the part and stores the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

GUI Download

Download software from LTpowerPlay.

For more details and instructions of LTpowerPlay, refer to LTpowerPlay GUI for LTM4700 Quick Start Guide.

Design files for this circuit board are available.

Applicable Parts

Documentation & Resources