User Guide
Rev.
A
1
View All
Overview
Product Details
Demonstration circuit 2721A-B features the LTM4625EY μModule® regulator, a tiny high performance high efficiency step-down regulator configured as an inverting buck-boost regulator. DC2721A-B has an operating input voltage range of 4V to 15V and is able to provide an output current of up to 3A. The output voltage can be programmed from –0.6V and –5.5V. The LTM4625EY is a complete DC/DC point of load regulator in a thermally enhanced 6.25mm × 6.25mm × 5.01mm BGA package requiring only a few input and output capacitors. The LTM4625 data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2721A-B.
Applicable Parts
Documentation & Resources
-
DC2721A - Schematics12/11/2017PDF34K
-
DC2721A-B - Demo Board Manual (Rev. A)12/11/2017PDF512 K
-
DC2721A - Design Files12/11/2017ZIP1M