Overview

Product Details

Demonstration circuit 2665B-C features the LTM4657 μModule® regulator, a high performance, high efficiency step-down regulator. The LTM4657 is a complete DC/DC point-of-load regulator in a thermally enhanced 6.25mm × 6.25mm × 3.87mm BGA package. The LTM4657 has an operating input voltage range of 3.1V to 20V and provides an output current up to 8A. The output voltage is programmable from 0.5V to 5.5V and can be remotely sensed. The stacked inductor design improves thermal dissipation and significantly reduces the package area. Output voltage tracking is available through the TRACK/ SS pin for supply rail sequencing. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, select discontinuous current mode (DCM) operation using the MODE jumper (JP7) in less noise sensitive applications. Refer to the LTM4657 data sheet in conjunction with the demo manual for working on or modifying DC2665B-C.

Applicable Parts

Documentation & Resources