Overview
Product Details
Demonstration circuit 2654A features the EZ-PD™ CCG3 USB Type-C Port Controller IC designed by Cypress Semiconductor. This product is a daughter board meant to interface with some of Analog Devices’ power product demonstration circuits in order to demonstrate their compatibility with the USB Type-C Power Delivery specification.
The default program for this board negotiates a USB Power Delivery profile and chooses the highest voltage advertised by the power adapter plugged into the board, then turns on the power switches to power the main PCB through the banana plugs for a low-impedance connection. Any required digital information is passed between boards through header J3.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2654A - Schematic1/14/2021PDF112 K
-
DC2654A - Demo Manual (Rev. 0)2/8/2021PDF2 M
-
DC2654A - Design Files1/14/2021ZIP4M