Overview
Product Details
Demonstration circuit 2598A is a 60V 2MHz synchronous buck-boost controller featuring the LT8390A. It accepts an input voltage from 4V to 24V (with transient to 60V) and regulates 12V output at up to 4A. DC2598A features high efficiency and 2MHz switching frequency, a high speed for a 4-switch buck-boost controller. It has a PGOOD flag, short-circuit fault protection, ISMON current-monitoring output signal, and spread spectrum frequency modulation (SSFM) or frequency synchronization.
Applicable Parts
Documentation & Resources
-
DC2598A - Schematic7/20/2017PDF39K
-
DC2598A - Demo Board Manual7/20/2017PDF448K
-
DC2598A - Design Files7/20/2017ZIP1M