Overview
Product Details
Demonstration circuit 2529A is a dual output synchronous buck converter featuring the LTC7810ELXE in a 48-lead eLQFP package.
Key features of this board include: an optional on-board NMOS LDO for DRVCC; jumper for spread-spectrum option; optional resistors for single output dual phase operation; a mode selector that allows the converter to run in CCM, pulse-skipping, adjustable burst clamp or default Burst Mode® operation; SYNC turret for Poly-Phase® operation.
The input voltage range of this demo board is from 16V to 130V and it uses a sense resistor for overcurrent protection. The LTC7810 data sheet gives a complete description of the part, operation and application information and must be read in conjunction with this demo manual for DC2529A.
Applicable Parts
Documentation & Resources
-
DC2529A - Schematic9/4/2018PDF56 K
-
DC2529A - Demo Manual (Rev. A)9/4/2018PDF682K
-
DC2529A - Design File9/4/2018ZIP1 M