Overview

Product Details

Demonstration circuit 2506A is a high voltage, currentmode DC/DC step-down converter featuring the LTC3894.

The board operates from an input range of 6V to 150V, and provides a 5V, 3A output. The PMOSFET architecture allows it to operate seamlessly up to 100% duty cycle, and function as a saturated switch below the regulation threshold. This application has undervoltage lockout programmed for a 6V minimum input to assure adequate gate drive for the MOSFET. It operates at 150kHz and may be synchronized to an external clock. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. Burst Mode operation that improves efficiency at light loads can be enabled with a jumper. A power good output signal is provided.

This board is suitable for a wide range of automotive, telecom, industrial, and other applications. The LTC3894 is available in a thermally enhanced 20-pin TSSOP package with skipped leads to accommodate high voltage creepage and clearance requirements. For other output requirements, see the LTC3894 data sheet or contact the LTC factory.

Applicable Parts

Documentation & Resources