Overview
Product Details
Demonstration circuit 2494A is a 40V, 2A step-down μModule® regulator featuring the LTM8063. The demo board is designed for 5V output from a 6.5V to 40V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8063 such as output voltage, switching frequency, soft-start, and power good can be changed on DC2494A simply by modifying the appropriate resistors and/or capacitors.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2494A - Schematics11/16/2017PDF32K
-
DC2494A - Demo Board Manual11/16/2017PDF457K
-
DC2494A - Design Files11/16/2017ZIP1M