Overview
Product Details
Demonstration circuit 2481A-A is a high efficiency, high density, μModule® regulator with 4.5V to 16V input range. The output voltage is adjustable from 0.5V to 1.8V, and it can supply 86A maximum load current. The demo board has 1× LTM4677 and 1× LTM4650 μModule regulators. The LTM4677 is a dual 18A or single 36A step-down regulator with PMBus power system management, and the LTM4650 is a dual 25A or single 50A step-down regulator. Please see LTM4677 and LTM4650 data sheets for more detailed information.
Documentation & Resources
-
DC2481A-A- Schematic10/20/2016PDF189K
-
DC2481A-A - Demo Manual6/29/2016PDF1M
-
DC2481A-A - Design Files6/29/2016ZIP4M