Overview
Product Details
Demonstration circuit 2416A features the LTM8003, a 40V, 3.5A step-down μModule® Regulator. This demo circuit is configured to deliver a 5.0V output from an input voltage between 6.0V to 40V at a switching frequency of 2MHz. The wide input range of the LTM8003 allows a variety of input sources such as automotive batteries and industrial supplies. Under light load conditions, the available Burst Mode® operation supports high efficiency with low output ripple.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2416A - Schematic6/29/2016PDF32K
-
DC2416A - Demo Manual6/29/2016PDF406K
-
DC2416A - Design Files6/29/2016ZIP833K