Overview

Product Details

Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-C operates with a 7V to 14V input supply voltage and provides a single 1.2V @ 120A output. The LTC7851’s integrated current share circuit provides highly accurate current sharing. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.

Applicable Parts

Documentation & Resources