Overview
Product Details
Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-B operates with a 7V to 14V input supply voltage and provides the follow two high current outputs: 1.8V @ 60A and 1.2V @ 60A. The LTC7851’s integrated current share circuit provides highly accurate current sharing. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.
Applicable Parts
Documentation & Resources
-
DC2380A-B - Schematic4/5/2017PDF97K
-
DC2380A - Demo Manual3/29/2016PDF920K
-
DC2380A - Design Files5/1/2017ZIP2M