Overview

Product Details

Demonstration circuit DC2361A is a 2MHz 60V LED driver with internal 4A switch featuring the LT3952A monolithic LED driver. It accepts an input voltage from 8V to 28V (with transient to 36V) and boosts to a single string of LEDs up to 40V at 330mA. DC2361A features an integrated 4A switch, constant current and constant voltage output control as well as input current limit and monitoring.

Documentation & Resources