Overview

Product Details

Demonstration circuits 2297A-A and 2297A-B feature the LT8570 and LT8570-1 in a boost configuration. These demo circuits demonstrate small size and low component count. Both converters are designed to convert a 5V to 10V source to 12V. Refer to the manual for maximum load current at different input voltage levels.

Applicable Parts

Documentation & Resources