Overview
Product Details
Demonstration circuit of DC2194A features the LTM4642IY, the wide input voltage, high efficiency and power density, dual 4A or single 8A DC/DC step-down μModule regulator. The step-down regulator operates from an input voltage range of 4.5V to 20V (or 2.5V min. with 5V external bias voltage at CPWR) and provides an adjustable output voltage range from 0.6V to 5V at 4A load current per channel. The part is capable of operating in dual phase single output, delivers up to 8A load current with interleaved two phases at 180 degrees. Differential output voltage sensing is available on Channel 1 for applications requiring more accurate output load regulation. A user-selectable mode input is provided to allow users to trade off ripple noise for light load efficiency: Discontinuous Mode (DCM) of operation delivers higher efficiency at light load while Continuous Conduction Mode (CCM) is preferred for noise sensitive applications.
Applicable Parts
Documentation & Resources
-
DC2194A - Schematic3/29/2016PDF58K
-
DC2194A - Demo Manual7/28/2016PDF1M
-
DC2194A - Design Files4/21/2016ZIP1M