Overview

Product Details

Demonstration circuits 2186A-A and 2186A-B feature the LT8580EDD in boost/inverting configurations. The demo circuits demonstrate small size and low component count. The DC2186A-B two inductor inverting (Cuk) demo board converts a 5V to 12V source to –12V at 150mA. Please refer to the manual for maximum load current at different input voltage levels.

Applicable Parts

Documentation & Resources