Overview

Product Details

Demonstration circuit 2175A is an active clamp forward converter with synchronous rectification featuring the LT3752/LT8311 chipset.


This circuit was designed to demonstrate the high levels of performance, efficiency and high power. It operates at 200kHz and produces a regulated 12V, 13A output from a wide input voltage range of 9V to 36V, making it well suited for telecom, industrial, and other applications. Synchronous rectification helps to attain efficiency exceeding 93%.


 


Documentation & Resources