Overview

Product Details

Demonstration circuit 2120A features the LT3048-15, a Boost DC/DC Converter with integrated Schottky diode and LDO in a 2mm × 2mm DFN package. This demo board is designed to convert a 2.7V to 4.8V input to a 15V output at 19mA to 35mA with low output ripple and noise. The LT3048-15 is programmed for 2MHz switching frequency.

Applicable Parts

Documentation & Resources