Overview

Product Details

Demonstration circuit 2110A is a monolithic step-down converter featuring LT8631. The demo board is designed for 5V output from a 6.5V to 100V input at 400kHz switching frequency. The wide input range makes it suitable for regulating power from a wide variety of sources, including automotive, industrial systems and telecom supplies. The LT8631 is a compact, high efficiency synchronous monolithic step-down switching regulator. The power switch, compensation and other necessary circuits are inside of the LT8631 to minimize external components and simplify design.

Documentation & Resources