Overview

Product Details

Demonstration Circuit 2104A is an off-line boundary conduction mode power factor correction (PFC) boost converter featuring the LT8312. Boundary conduction mode offers inherent MOSFET valley switching to reduce the switching loss and the boost diode zero current switching to remove the diode reverse-recovery loss. The demo board provides a 400V/150W single constant-voltage output suitable for applications requiring regulated input voltage.

Applicable Parts

Documentation & Resources