Overview

Product Details

Demonstration circuit 2087A is a single-output, high efficiency, high density, μModule® regulator with 4.5V to 16V input range. It can supply 26A maximum load current. The demo board has a LTM4676 μModule regulator, which is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676 data sheet for more detailed information.


 


Applicable Parts

Documentation & Resources

Related Hardware (2)

Controller Boards

Adapter