Overview
Product Details
Demonstration circuit 2055A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input range. It can supply 120A maximum load current at a 1.0V output. This demo board has two LTC3875EUJ controllers. The LTC3875 is a feature-rich dual-phase synchronous buck controller with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is set up with 0.32mΩ DCR inductor. The temperature compensation function can guarantee accurate current limit over a wide temperature range with DCR sensing.
Applicable Parts
Documentation & Resources
-
DC2055A - Schematic4/22/2014PDF187K
-
DC2055A - Demo Manual3/10/2016PDF913K
-
DC2055A - Design Files4/22/2014ZIP2M