Overview
Product Details
Demonstration circuit 2052A is a 3-phase single output synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller, and the LTC3883EUH, a single-phase current mode controller with input current sensing capability. Both devices have a PMBus interface and the power system management functions.
The input voltage range of this board is from 6.5V to 14V. The output voltage can be programmed from 0.5V to 1.8V, with an output current of up to 60A total. The factory default setting for the output voltage is 1.0V.
Applicable Parts
Documentation & Resources
-
DC2052A - Schematic6/28/2013PDF161K
-
DC2052A - Demo Manual4/30/2013PDF3M
-
DC2052A - Design Files6/28/2013ZIP2M