Overview
Product Details
Demonstration circuit 2024A features the LTC4282 high current Hot Swap™ controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Non-volatile configuration allows for flexibility in the autonomous generation of alerts and response to faults.
Documentation & Resources
-
Hot Swap Controllers8/2/2023PDF0 M
-
DC2024A - Schematic11/25/2015PDF100K
-
DC2024A - Demo Manual1/21/2016PDF1M
-
DC2024A - Design Files4/21/2016ZIP2M