Overview

Product Details

Demonstration circuit 2024A features the LTC4282 high current Hot Swap controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Non-volatile configuration allows for flexibility in the autonomous generation of alerts and response to faults.


 

Markets and Technologies

Applicable Parts

Documentation & Resources

Related Hardware (2)

Controller Boards