Overview
Product Details
Demonstration circuit 2019B is a 42V, 4A micropower synchronous step-down Silent Switcher™ featuring the LT8614. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8614 is a compact, ultralow emission, high efficiency and high speed synchronous monolithic step-down switching regulator. The integrated power switches and inclusion of all necessary circuitry reduce the components count and solution size. Special Silent Switcher architecture minimizes EMI/EMC emissions. Ultralow 2.5μA quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 30ns enables high VIN to low VOUT conversion at high frequency.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2019B - Schematic7/13/2015PDF32K
-
DC2019B - Demo Manual7/13/2015PDF245K
-
DC2019B - Design Files7/13/2015ZIP950K