User Guide
Rev.
B
1
View All
Overview
Product Details
Demonstration Circuit DC2013A is a 60V LED driver with internal 4A switch featuring the LT3952A monolithic LED driver. It accepts an input voltage from 5V to 36V (with transient to 42V) and boosts to a single string of LEDs up to 50V LEDs at 330mA. DC2013A features an integrated 4A switch, constant-current and constant-voltage output control as well as input current limit and monitoring.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2013A - Schematic4/30/2015PDF32 K
-
DC2013A - Demo Manual (Rev. B)8/4/2017PDF742K
-
DC2013A - Design Files4/30/2015ZIP1M