Overview
Product Details
Demonstration circuit 1959B features the LTC6948, an Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO.
There are four options of the DC1959B, one for each version of the LTC6948. Table 1 summarizes the available DC1959B options.
The DC1959B provides 50Ω SMA connectors for the reference frequency input fREF (REF+IN) and the differential RF output (RF+ and RF–).
A DC590 USB serial controller board is used for SPI communication with the LTC6948, controlled by the supplied FracNWizard™ software.
Applicable Parts
Documentation & Resources
-
DC1959B - Schematic12/7/2015PDF54K
-
DC1959B - Demo Manual12/7/2015PDF907K
-
DC1959B - Design Files4/21/2016ZIP1M