Overview
Product Details
Demonstration circuit 1903A is an isolated CAN μModule® transceiver plus power featuring the LTM2889. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single supply on VCC. The part generates an isolated output voltage on VCC2 and communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.
Applicable Parts
Documentation & Resources
-
DC1903A - Schematic9/27/2016PDF22K
-
DC1903A - Demo Manual9/27/2016PDF650K
-
DC1903A - Design Files9/27/2016ZIP350K