Overview
Product Details
Demonstration circuit 1780A-A features PolyPhase® design using the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 2.5V. DC1780A-A can deliver nominal 50A output current with 2× LTM4620s in parallel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions.
Applicable Parts
Documentation & Resources
-
DC1780A-A - Schematic8/3/2012PDF216K
-
DC1780A-A Demo Manual8/3/2012PDF662K
-
DC1780A-A Design FIles8/3/2012ZIP4M