Overview

Product Details

Demonstration circuit DC1623A features the LTM8033, a low-EMI EN55022 Class B certified step-down μModule® regulator, pre-configured for a 3.3V/3A output from a 5.5V to 36V input. The circuit supports other features of the LTM8033 including synchronization to an external clock, current sharing with another LTM8033 μModule regulator, and burst mode operation for improved efficiency at light loads.

Documentation & Resources