Overview

Product Details

Demonstration Circuit 1619A is a 100kHz to 500kHz programmable frequency, high voltage, current mode DC/DC step-down converter featuring the LT3845A. The operating frequency can be synchronized up to 600kHz. This demo board is designed for 12V output at up to 10A (120W) from a 16V to 60V input.

Applicable Parts

Documentation & Resources