Overview
Product Details
Demonstration circuit 1520A is a 36V, 4A synchronous Buck Regulator with 70μA Quiescent Current featuring the LT3690. The demo board is designed for 3.3V output from a 4.5V to 36V input with transient up to 60V. The wide input range of the LT3690 allows a variety of input sources, such as automotive batteries and industrial supplies. The switching frequency can be programmed either via oscillator resistor or external clock over a 170kHz to 1.5MHz range.
Applicable Parts
Documentation & Resources
-
DC1520A - Schematic3/29/2011PDF72K
-
DC1520A - Demo Manual3/23/2011PDF204K
-
DC1520A - Design Files3/29/2011ZIP1M