Overview
Product Details
Demonstration circuit 1471 is a monolithic step-down DC/DC switching regulator featuring the LT3990. The switching frequency is adjustable up to 2.2MHz. The demo circuit is designed for 5V, 350mA output from a 6.5V to 62V input. The wide input range of the LT3990 allows a variety of input sources including automotive batteries and 24V industrial supplies. Low ripple Burst Mode increases the efficiency at the light load while keeping the output ripple below 5mV in a typical application. The part is in shutdown when the EN pin is low and active when the pin is high. The threshold of the EN pin is accurate at 1V when VIN is above 4.2V. Adding a resistor divider from VIN to EN can program the LT3990 to regulate the output only when VIN is above a desired voltage. The catch diode and boost diode are integrated to reduce the components count and solution size. The circuit consumes only 2.5μA of quiescent current.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1471A - Schematic7/21/2010PDF71K
-
DC1471A - Demo Manual7/21/2010PDF98K
-
DC1471A - Design Files7/21/2010ZIP1M