Overview
Product Details
Demonstration circuit 1382 is a 40V micropower DFN buck regulator featuring the LT3470A. The LT3470A has a higher peak switch current and improved start-up and dropout compared with the non-"A" version. The demo board is optimized for 3.3V output at up to 250mA load current for a steady state input voltage range of 4V to 36V. With its wide input voltage range, high efficiency internal power switch, extremely low dropout operation, hysteretic current-mode, integrated boost and catch diodes and tiny DFN package, the LT3470A is a very versatile and powerful IC for DC/DC converters that require extremely compact space, high efficiency and high input voltage.
Applicable Parts
Documentation & Resources
-
DC1382A - Schematic9/24/2009PDF28K
-
DC1382A - Demo Manual9/24/2009PDF735K
-
DC1382A - Design File9/24/2009ZIP548K