Overview

Product Details

Demonstration circuit DC1295B features the LTM4606EV, an EN55022 Class B certified, switch mode step-down power module. The input voltage range is from 4.5V to 28V with a jumper programmable output voltage from 0.6V to 5V. The rated load current is 6A, while derating is necessary for certain VIN, VOUT, and thermal conditions.


The LTM4606 allows the user to program output ramp-up and ramp-down through the TRACK/SS pin.

Documentation & Resources