Overview
Product Details
Demonstration circuit 1286A is DC/DC boost converter featuring the LTC3862EGN/-1 constant frequency current mode boost controllers. The DC1286A-A (LTC3862) operates over 5V to 36V input and provides 2A-5A of output current at 48V output. The DC1286A-B (LTC3862-1, higher VIN min and higher gate drive) operates over 8V to 36V input and provides 3A-5A of output current at 48V output. The 200kHz constant frequency operation results in small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.
Applicable Parts
Documentation & Resources
-
DC1286A - Schematic9/24/2009PDF38K
-
DC1286A - Demo Manual9/24/2009PDF2M
-
DC1286A - Design File9/24/2009ZIP910K