Overview

Product Details

Demonstration Circuit 1279 is a full-featured, multitopology LED driver with 1.5A switch current featuring the LT3518. The board is optimized to drive a 330mA LED string with a total LED voltage between the input voltage and 40V in a boost topology. The input voltage range (VIN) is 3V to 30V, and the supply pin that powers the switcher (PVIN) has an input voltage range of 3V to 40V.


 


Applicable Parts

Documentation & Resources