Overview
Product Details
Demonstration circuit 1215 is a step-down converter, using the LTC3605 monolithic synchronous buck regulator. The DC1215A has a maximum input voltage 15V, and is capable of delivering up to 5A of output current at a minimum input voltage of 4V. The output voltage of the DC1215A can be set as low as 0.6V, the reference voltage of the LTC3605.
Applicable Parts
Documentation & Resources
-
DC1215A - Schematic9/24/2009PDF33K
-
DC1215A - Demo Manual9/24/2009PDF810K
-
DC1215A - Design File9/24/2009ZIP599K