Overview
Product Details
Demonstration circuit DC1194A features the LTM8020, a 200mA DC/DC step-down μModule® regulator. The board is preset to deliver a 3.3V output at up to 200mA load current from an input voltage from 4.5V up to 36V. The output voltage may be modified by simply changing one resistor.
Applicable Parts
Documentation & Resources
-
DC1194A - Schematic9/24/2009PDF21K
-
DC1194A - Demo Manual3/4/2011PDF525K
-
DC1194A - Design File9/24/2009ZIP859K